Designed to accommodate axial and radial loads typically used for non-driven wheels

Tapered roller bearings

Tapered roller bearings are typically used for non-driven front or rear wheels and are generally used in pairs. SKF offers a wide range of tapered roller bearings in both metric and inch sizes.
This is a tridion asset from Product Assortment Pages

Product features and performance

  • One inner ring and one outer ring, matched precisely with the rollers
  • Low cross sections and precise contact angles to accommodate axial and radial loads when mounted with proper clearance
  • Precision-matched cup and cone designed to install easily and maximize bearing performance and life

Ball bearings

Designed to accommodate axial and radial loads in both directions

SKF offers a wide range of tapered roller bearings in both metric and inch sizes.

Product features and performance

  • Made of super-clean and tough steel for longer bearing life
  • Precision manufacturing minimizes vibration and heat generation
  • Rename Pinion seals section to Seals