Go from scored to restored in less than 5 minutes
SKF Speedi-sleeve shaft repair kits
Consisting of a thin stainless steel tube and an installation tool, SKF Speedi-sleeve shaft repair kits eliminate the need for costly and time consuming shaft regrinding.
Features and performance
- Ensures an ideal outer sealing surface
- Installs without having to remove the shaft
- Requires no change in seal size
- Manufactured with AISI 304 stainless steel
- Fits shaft diameters from .5" to 8" (12mm to 200mm)