Melhor eficiência de arrefecimento do motor e desempenho sustentável
Kits de bomba de água
A bomba de água é o coração do sistema de resfriamento. Um fluxo perfeito do fluido de arrefecimento correto através do bloco do motor, radiador e mangueiras é importante para manter as temperaturas de operação baixas e garantir o desempenho ideal em motores de alta carga.
SKF offer
- Range includes over 100 different bearings covering top truck models in the European car parc.
- Transmission bearings come as loose components that are ready to install.
Features and performance
- Hard-wearing design: can handle rugged environments and polluted conditions.
- Long-term endurance and quality testing: vacuum tested to prevent leakage. All pumps comply with quality norms DIN EN 9001:2000.
- Engine specific coolant flow and pressure: ensures the protection of other engine components due to smooth operation and reliable performance.