Riders' choice for heavy duty conditions

Wheel kit HD for motorcycles

Motorcycle wheel bearings must endure intense contamination in off-road applications, including frequent and harsh bike washings which shortens the bearing life.When our conventional Wheel bearing and Seal kit isn’t the solution to sustain too severe application conditions, offer to your bike a Wheel kit heavy duty, the ultimate wheel hub solution with reduced friction, increased service intervals and longer bearing life in heavy duty conditions.
VKWB HD fond blanc (Wheel kit HD)

Promo video

Enjoy your ride with the unique SKF Wheel kit heavy duty

Features and performance

Undisputed contamination protection: Combined to our bearings, the HD seals will provide a reliable protection against pollution from most severe environments.

Ultimate washing endurance: Thanks to its unique design, the heavy duty seal will enhance the protection of the bearing during high pressure washing of the bike.

Reduced friction: The SKF patented seal design offer a lower friction than any other standard seals, without compromise on sealing protection in operating conditions.

Full service kit for durability: On top of specifically selected bearings and designed seals, the hard anodized spacers will ensure the performance of the sealing over the time.

Videos

Why Wheel kit HD will make the difference

Documents

Download