Developed to provide low friction during operation and maximum ground contact for the ultimate riding feeling
Fork seal kits for mountain bikes
MTB fork seals are a vital protective part of the overall front suspension system, with a crucial impact on riding comfort and trouble-free operation in the harshest environments.SKF MTB fork seals for mountain bikes have been developed with the same DNA than premium motorcycle seals: a unique self-lubricating compound combined with a specific design developed for each application.