Developed to achieve superior sealing performance reducting stiction

Fork seal kits for motorcycles

Fork seals are a vital protective part of the overall front suspension system, with a crucial impact on riding comfort and trouble-free operation in the harshest environments.​SKF fork seal kits for motorcycle are available in 3 different variants to give to each rider the best solution according to his needs.​

Promo video

Fork seals kit for motorcycle

Developed for the most demanding riders and environments

Fork seal kits

Fork seal kit green or black

SKF Fork Seal kits for motorcycle forks consist of an oil seal and a dust scraper made of a self-lubricating compound and a specific design developed to achieve superior sealing performance and enhance water and dirt protection.​

They are available for a large range of premium application in green, the SKF seal signature color, or black.​​

Fork seal kit heavy duty​

The fork seal kit heavy duty is an evolution of the green seal kit, with an upgraded version of the dust scraper made of a dual lip design that creates a further labyrinth to trap dirt from reaching the oil seal. The dust scraper spring is also optimized with open wounds to limit mud retention and facilitate cleaning.​

Fork seal kit dual compound

This unique design consists of two special rubber compounds and redesigned geometries for both the scraper lip and the sealing lip.​ The co-molded combination of compounds, together with improved sealing lip properties, offers enhanced followability on the shaft. In ​​addition, there is a new metal insert and an open wound spring on the dirt scraper lip, effectively preventing the ingress of contaminants.