Dual compound fork seal kit for mountain bike

MTB fork seals are a vital protective part of the overall front suspension system, with a crucial impact on riding comfort and trouble-free operation in the harshest environments. This completely redesigned fork seal - adding on to SKF's well established fork seals range that has already been available on the market for more than 10 years consists of newly developed rubber compounds and new geometries for both the scraper lip and the sealing lip. The co-molded combination of compounds, together with improved sealing lip properties, offers enhanced followability on the shaft. In addition, there is a new metal insert and an open wound spring on the dirt scraper lip, effectively preventing the ingress of contaminants.
2W-two wheelers-Dual Compound fork seal kit for mountain bikes

Promo video

Dual compound fork seal kit for mountain bike

Features and performance

Extended sealing capability: The unique rubber compounds and new geometries of seal lip ensure a reliable protection of the fork.

Improved contamination exclusion: The open wound spring on the dirt scraper lip design, effectively prevent the ingress of contamination​.

Minimum friction for enhanced vehicle control: The Co-molded compounds associated to the optimized sealing lip design and properties are design for optimized friction without compromised on sealing.

​SKF Dual Compound fork seal kits come along in a custom-made color style and are available in various dimensions for high-end MTB forks.

Videos

Dialed

adj. When your set up is perfect, allowing you to ride to the top of your ability

Gnarly

adj. An especially difficult feature

Bail

v. Leaping off the bike to avoid a more serious crash. Best done into a soft pile of leaves at the side of a trail.