Designed to provide positive leak proof sealing and contamination exclusion

Wheel seals

Since our patent on the first automotive wheel seal in 1928, SKF has evolved to become a leading supplier of automotive sealing technology. Today, we design, manufacture and market complete automotive sealing solutions for car manufacturers and their tier suppliers worldwide.
This asset are used part of category details pages on the website. Migrated from Tridion.

Features and performance

  • Optimized rubber compound that performs reliably in extreme operating conditions
  • Superior fluid and  temperature compatibility
  • Better pumping to push excess fluid away from the sealing lip and shaft interface
  • Excellent contamination exclusion

Scotseal classic

Unitized one piece seal designed to provide excellent sealing and contamination exclusion

The SKF Scotseal Classic is a unitized, one piece design that offers excellent sealing life in a broad range of operating conditions. This seal uses a sealing element that is assembled between a metal outer and inner case. To extend service life, the three-lip sealing element contains a pre-lubed, spring-loaded primary sealing lip, a dirt exclusion lip, and an outer bumper lip. A Bore Tite coating ensures a better seal than a metal-to-metal press fit.

Product features and performance

Unitized design with 3 sealing lips 

  • Provides clean running surfaces for sealing lips
  • 3 dirt lip barriers prevent oil leaks and keep out contaminants, extending service life 
  • Sealing element remains stationary with the spindle 

Coated with Bore Tite  

  • Acrylic polymer sealant helps fill in small imperfections in the bore providing a positive seal 

Reliable and dependable

  • Premium quality components provide long service life 
  • Compatible with all popular synthetic lubricants  

Scotseal plusXL

Rubber unitized one piece hand installable seal designed to provide excellent sealing and contamination exclusion

The SKF Scotseal PlusXL is a rubber unitized, one-piece hand installable design seal that offers maximum sealing life under virtually all operating conditions. This seal uses an advanced HNBR material that provides high temperature capability, excellent wear resistance, and broad compatibility with synthetic lubricants. The SKF Scotseal PlusXL is the preferred choice among many OE truck and trailer manufacturers and is the standard seal in pre-assembled hubs, due to its proven history of high performance.

Product features and performance

Hand installable

  • Eliminates installation problems and avoids costly ”do overs”
  • Ends searching for the specific tool for each seal part number Advanced sealing material   

Advanced sealing materials

  • HNBR material provides heat resistance up to 300°F operating temperature
  • EPDM material on the ID makes a perfect seal even on worn spindles
  • Provides longer life in contaminated conditions 
  • Compatible with all popular synthetic lubricants

Unitized design with 4 sealing lips

  • Provides clean running surfaces for sealing lips
  • Primary Waveseal® sealing lip sweeps oil back on the bearings for cooler operation
  • 3 dirt barriers keep out contaminants extending service life