Standard and high performance designs that meet or exceed OE specifications

U-joints

SKF universal joints are precision manufactured to provide reliable performance and maximum service life for automotive, medium and Commercial vehicle trucks, buses, RV vehicles, construction and off-highway, agricultural and industrial applications . The SKF Brute Force universal joint is designed for higher horsepower and torque applications and extreme conditions, and is available in greasable and non-greasable versions.
This asset are used part of category details pages on the website. Migrated from Tridion.

Features and benefits

  • Pre-lubricated with a premium, high-temperature grease for wide temperature range performance and long service life
  • Greasable versions feature a pre-installed grease fitting in the cross to save time, prevent installation damage and facilitate maintenance
  • Parts are coated with an oil-based rust inhibitor and packed in a plastic bag inside the box for optimal corrosion protection