Everything needed for a complete repair

Trailer bearing repair kits

SKF Trailer bearing repair kits give installers an easy way to enter the profitable trailer wheel bearing repair business
BoatTrailer_GRAPHIC_png_highpreview_1278

Auto-lube bearing protector

Unlike standard metal dust caps, the SKF auto-lube bearing protector features an exclusive see-through design that takes the guesswork out of bearing lubrications, and protects against contaminants and moisture. Two part numbers cover most 1 3/4” and 2” hub bore diameters.

Features and performance

  • Each kit contains inner and outer bearings, grease seal and cotter pin
  • Six kits cover 90% of all utility and boat trailers
  • Three kit numbers cover most 3/4”, 1” and 1 1/4” axles