SKF Smart Air Purification

Smart Air Purification System for Your Car

SKF Smart Air Purification System is the next generation air purification technology for your car, providing best possible air quality inside your car, superior to traditional solutions. The system is efficient against virus/CO2/VOC/odor/harmful ultra-fine particles. The Air quality monitor shows real-time in cabin air quality data, and detailed results can be seen in the Nordzone app.This technology has won CES® 2022 Innovation Awards Honoree for “Outstanding design and engineering.”
Nordzone System angled_PhotoShop_fixed

Features and performance

SKF Smart Air Purification System combines the effect of particle charging technology with an optimized mechanical filter.

  • The particle charging device gives airborne particles an electrical charge, making them stickier, so they get trapped in a filter much more effectively.
  • The mechanical filtration removes large particles: pollen and dust that has a direct, noticeable effect on breathing;
  • This technology removes up to 10 times more harmful PM₂.₅, ultra-fine particles than standard filters;
  • This solution removes 99.97% of airborne viruses and bacteria;
  • The system is designed for vehicle use and to handle all external environmental elements, such as water, extreme temperature difference, dirt, etc.
  • Air quality monitor and Nordzone app makes the invisible visible and puts you in full control

Connected system

The air quality monitor and the Nordzone™ app(Android),  Nordzone™ app(iOS) gives you detailed information about your in-cabin air quality. 

You can track and compare detailed real-time in-cabin air quality data, with outdoor air quality index. It also alerts you in case of temporarily increased levels of PM, VOC and CO₂ which could temporarily occur in extreme traffic situations like heavy traffic jam, tunnel driving or overuse of recirculation mode.​

The monitor design is discrete, and the at-a-glance interface is easy to understand, meaning you can focus on the driving.​

Download the Nordzone™ app(Android), and  Nordzone™ app(iOS) for free.

Installation

Replacement

Replacement

Documentation

DOCUMENTATION

DOCUMENTATION

SKF Air quality monitor User Guide