Save time with this pre-assembled SKF solution

SKF Knuckle assembly

Save time with this pre-assembled SKF solution. Now SKF is expanding its portfolio to include complete knuckle assemblies for top-production vehicles. With SKF Knuckle assemblies, it’s easier than ever to replace Gen 1 wheel bearings.
knuckle assembly image 1280x720 North America website wheel end automotive

Performance

Save time with this pre-assembled SKF solution

You have come to expect quality hub units and wheel kits from SKF.Now SKF is expanding its portfolio to include complete knuckle assemblies for top-production vehicles. With SKF Knuckle assemblies, it’s easier than ever to replace Gen 1 wheel bearings. No press work or special tools needed. Simply take it out of the box and the pre-assembled part is ready to bolt on.

Part number vehicle application

BR935001LK 02-05 Ford Explorer and Mercury Mountaineer – Left rear

BR935002LK 02-05 Ford Explorer and Mercury Mountaineer – Right rear 

BR935003LK 06-11 Ford Focus – Left front

BR935004LK 06-11 Ford Focus – Right front

BR935005LK 12-17 Ford Focus 2.0L exc. Turbo – Left front

BR935006LK 12-17 Ford Focus 2.0L exc. Turbo – Right front

BR935007LK 02-06 Nissan Altima2.5L  – Left front

BR935008LK 02-06 Nissan Altima2.5L – Right front

BR935009LK 13-17 Nissan Versa – Left front

BR935010LK 13-17 Nissan Versa – Right front

BR935011LK 06-12 Ford Fusion – Left front

BR935012LK 06-12 Ford Fusion – Right front

BR935013LK 02-06 Nissan Altima 3.5L – Left front

BR935014LK 02-06 Nissan Altima 3.5L – Right front