SKF introduces a new line of flexible driveline couplings

SKF flexible driveline couplings

These new couplings offer exact OE fit, form and function. The connection between transmission, driveshaft and differential works as a unit to maintain smooth operation and provide optimal road performance. The SKF flexible driveline couplings will help restore power and torsional strength to your vehicle. 
black coupler with box 2022 1480x833 driveshaft coupler  new box

SKF coupler features

  • Dampens vibration
  • Absorbs impact
  • Reduces shock forces
  • Avoids misalignment 
  • Maintains control over loading 
  • Smoothly transfers rotational motion

Applications

Vehicle

Application

OEM part number

SKF Part Number

BMW

2018-2013 320i: 2006-2001 325Ci: 2005-2003 Z4 w/ 2.5L Eng.:  2005-2001 325i: 2003-2001 525i:  2000-1998 323i:  1999-1998 323is: 1999-1995 318i:  1995-1992 325i:  1995-1992 525i:  1993 525it:  2020-2018 X2: 2020-2016 X1.

26111227869

VKJF98001

BMW

2003-2000 M5: 2001-1997 740i: 2000-1997 540i: 2000-1996 740iL:  1997-1996 840Ci.

26112228781

VKJF98002

BMW

2014-2012 528i xDrive:  2005-2001 325Xi & 330Xi: 2013-2008 X6: 2013-2000 X5: 2006-2004 X3.

26111229360

VKJF98003

BMW

2021-2017 530iX & 540iX:  2019-2018 640iX:  2019-2017 440ix:  2019-2017 740iX:  2018-2017 230i & 430i: 2018-2016 330e:  2018-2014 328d:  2016-2015 M235xi:  2016-2014 228i, 328i, 428i, 435i & 528i:  2016-2014 Z4:  2018-2015 X4:  2018-2014 X5 & X6:  2017-2014 X3:  2015-2014 X1.

26117511454

VKJF98004

BMW

2008-2006 Z4:  2006-2001 M3: 2002-1998 Z3:  1999-1995 M3:  1993-1991 M5.

26112226527

VKJF98005

Mercedes

2017-2005 CLS250, CLS350 & CLS500: 2015-2007 C250 & C350: 2011-2009 E250, E350 & E500:  2006-2000 C240 & C320.

A2214110115

VKJF98006

BMW

2010-2008 X6: 2010-2000 X5.

26117503159

VKJF98007

BMW

2016-2012 M5 w/ 4.4L Eng.:  2013-2009 328i xDrive w/ E90 & E91:  2011 528i w/F10  2006 325xi, 330i & 330xi w/ E90 & E91:  2015-2013 X1 sDrive28i w/ E84.

26117527392

VKJF98008

BMW

2012-2009 335i:  2012-2009 528i & 535i:  2008 528xi & 535xi: 2008-2007 328Xi & 335Xi w/ AWD: 2007-2006 525Xi.

26117573276

VKJF98009

BMW

2012-2011 535i GT xDrive & 550i xDrive: 2012-2010 750i xDrive & 750Li xDrive:  2010-2008 135i.

26117518443 / 26117610061

VKJF98010

BMW

2013-2008 M3 w/ E92 & E93: 2010-2007 M6 w/ E63 & E64:  2010-2006 M5 w/ E60 & E64.

26112282573 / 26112284495

VKJF98011

BMW

2016-2011 550i w/ F10 & F07:  2005 645Ci w/ E64 & E63: 2005 545i.

26117542238 / 26117546426

VKJF98012

Cadillac

2006-2003 CTS.

19299917 / 15833891

VKJF98013

Dodge/Chry

2008 Avenger: 2008-2004 All:  2017-2009 Journey.

5157207AD

VKJF98014

Dodge/Chry

2011-2005 300C:  2010-2005 300 w/ 3.5L Eng.

5127289AA

VKJF98015

Dodge/Chry

2011-2005 300 w/ 5.7L Eng.: 2011-2009 Challenger:  2011-2006 Charger:  2008-2005 Magnum w/ 5.7L Eng.

5127291aa, 5166338AA

VKJF98016

Dodge/Chry

2004-2001 Town & Country:  2004-2001 Grand Caravan.

4641899AA / 4641899AB / 4641899AC

VKJF98017

Dodge/Chry

2011-2006 Charger SRT8 w/ 6.1L Eng.

5142478AA

VKJF98018

Dodge/Chry

2014-2012 Challenger & Charger.

514411515, 68048121AA, 68154336AA

VKJF98019

Cadillac

2014-2011 CTS:  2005-2002 Thunderbird:  2006-2000 LS.

XW4Z-4782-AB

VKJF98020

Ford

2014-2007 Transit.

2L1W 4684AA

VKJF98021

Chevrolet

2017-2014 SS:  2017-2011 Caprice: 2006-2005 GTO: 2009-2008 G8.

92148358

VKJF98022

Hyundai

2009-2004 Tucson w/ AWD:  2006-2000 Santa Fe:  2010-2004 Sportage.

491902EB00

VKJF98023

Hyundai

2013-2009 Genesis.

493002M252, 493003M400, 493003M600

VKJF98025

Mercedes

2018-2014 CLA250:  2018-2014 CLA45 AMG:  2018-2014 GLA250:  2018-2014 GLA45 AMG

A2464110015

VKJF98026

Mercedes

2003-1998 E320:  1998-1997 C230:  1997-1995 E300:  1996-1994 C220:  1993-1990 300D:  1993-1988 300TE:  1993-1986 190E:  1993-1986 300E:  1991-1988 300SE & 300SEL:  1989-1988 300CE:  1989-1987 260E: 1987 190D

2024101315

VKJF98027

Mercedes

2020 E350:  2020-2019 C300:  2020-2017 E300:  2019-2017 GLC43 AMG:  2019-2016 GLC300.

A2054110000

VKJF98028

Mercedes

2018-2015 C300:  2015 C400.

A2104110415

VKJF98030

Mercedes

2010-2007 SLK350:  2009-2007 E320:  2008-2006 E350:  2006 CLS500.

2114100415

VKJF98031

Mercedes

2016 C450 AMG:  2018 GLE550e.

A2224110115

VKJF98032

Mercedes

2020-2017 C43 AMG:  2019-2018 S560:  2019-2017 SLC300:  2019-2017 SLC43 AMG:  2018 Maybach S560:  2018 S63 AMG:  2019-2017 GLE43 AMG.

A2054110100

VKJF98033

Mercedes

1993 400SEL:  1993-1992 300SD:  1993-1992 400E:  1992 400SE.

A1294110015

VKJF98034

Mercedes

2018-2016 C350e:  2017-2015 S550e.

A2224110215

VKJF98035

Mercedes

2020-2019 E450:  2020-2019 E53 AMG:  2020-2019 CLS53 AMG:  2020-2018 E63 AMG S:  2020-2017 C63 AMG:  2020-2017 SL550:  2021-2020 GLE350:  2020 GLS580:  2020 GLE580.

A2054110200

VKJF98036

Chevrolet

2004 GTO.

92255734

VKJF98037

VW

2014-2008 Cayenne:  2014-2004 Touareg.

7L0 521 403 / 95542101000

VKJF98038

VW

2010-2000 Sharan.

7M3521403A

VKJF98039

VW

2007-2006 A3:  2006-2000 TT Quattro:  2021-2019 Arteon:  2019-2017 Golf:  2021-2018 Atlas:  2021-2018 Tiguan.

1J0 521 127 A

VKJF98040

Porsche

2006-2003 Cayenne.

2153131800009

VKJF98041