Commercial vehicles
Wheel nuts
Wheel ends are critical to the safety of the driver, cargo and other travelers. Trust high quality wheel nuts from SKF to help maintain roadway safety.
Two-piece wheel nut for hub piloted wheels
SKF M22 X 1.5 two-piece wheel nuts increase clamp force and optimize torque/tension
Product features and performance
- Meets stringent SAEJ1965 requirements
- Supports longer wheel end component life and better fuel economy
- Helps reduce safety risks and operating costs
- Fist most tractors and trailers for hub piloted wheels
- Available in 33 mm and 38 mm OD
Sleeve nut
Reduces wheel and wheel stud damage and prevents wheel-off situations
Product features and performance
- Reduces the movement or “clocking” of loose wheels
- Designed for Class 7 and 8 trucks, tractors and other vehicles using M22 X 1.5 two-piece wheel nuts
- Available in 6, 19.5, 28 and 39.5MM sizes to fit a variety of steer axles and drive/trailer axles