SKF TraX wheel end monitoring system

The SKF TraX wheel end monitor (WEM) is a device that will help you to detect damages of truck and trailer wheel bearing (raceway spalling) in an early stage. The TraX WEM is installed at the outboard side of the truck wheel rim. It monitors vibration and changes to an alert mode when measuring vibration created from raceway spalling. From that point in time the WEM will give a warning signal (red flashing light) after being activated.
This asset is used on automotive website for category pages. Migrated from Tridion.

Features and benefits

The TraX WEM will help you to increase safety and reduce your costs

  • Avoid unplanned downtime - impending bearing failures will be indicated in advance
  • Increased safety - a significant number of wheel problems will be reduced
  • Reduced cost of ownership -no preventive wheel bearing replacement
  • The most economical retrofittable solution
  • Can be paired with any telematics system