Designed to accommodate axial and radial loads

Tapered roller bearings

Made from the highest quality steel and engineered for longer service intervals, SKF tapered bearings significantly increase reliability under heavy loads and misaligned conditions.
This is a tridion asset from Product Assortment Pages

Product features and performance

  • Precision-matched cup and cone handle radial and thrust loads
  • Helps prevent premature bearing failures 
  • Optimizes bearing performance 
  • Available in metric and inch sizes, including half-stand tapered bearing sets for PreSet hub assemblies

Classic design, reliable performance

SKF single tapered roller bearings are the most basic and effective wheel end solutions on the market. Their design eliminates sliding rollers and reduces friction resulting in large axial and radial load capacity at a wide range of speeds. Set-up in pairs (inner and outer) within the hub unit, the large distance between the bearings provide precise and rigid shaft guidance.

Ball bearings

Designed to accommodate axial and radial loads in both directions.