Go from scored to restored in less than 5 minutes
Speedi-Sleeve shaft repair kits
Consisting of a thin wall shaft repair sleeve and a simple installation tool, SKF Speedi-Sleeve shaft repair kits eliminate the need for time-consuming, imprecise shaft regrinding and refinishing.
Product features and performance:
- Ensures an ideal outer sealing surface
- Installs without having to remove the shaft
- Requires no change in seal size
- Manufactured with AISI 304 stainless steel
- Fits shaft diameters from .5" to 8" (12mm to 200mm)