Save on maintenance, invest in performance

SKF Scotseal® family

The SKF Scotseal® offers exceptional performance in virtually all operating conditions. It’s a unitized, one-piece hand installable seal that has three metal unitizer rings for damage free installation. This seal uses an advanced HNBRX material that provides low friction, excellent high heat capability, outstanding wear resistance, and broad compatibility with synthetic lubricants. Its low friction and high rolling efficiency provides improved fuel economy and lower emissions. Ideal for flees looking for maximum uptime, lowest cost per mile and the Best Seal Designed for Heavy Duty Operations.
Scotseal Square

Scotseal® xtreme

Boost your truck uptime and increase service intervals with the  Scotseal® X-Treme. It is available in various dimensions for truck, bus and trailer wheel ends for driven and non-driven axles.

Introducing the SKF Scotseal® X-Treme for the Heavy-Duty market

The seal ensures your return on investment and is the best in class for sealing technology. SKF guarantees an OE performance and a reliable product so that you simply enjoy the ride.

X-treme Benefits

Hand installable

  • Eliminates installation problems and avoids costly “do overs”
  • Ends searching for the specific tool for each seal part number

Advanced sealing materials

  • HNBRX material provides outstanding performance and extreme heat resistance
  • EPDM material on the ID makes a perfect seal even on worn spindles
  • Provides longer life in contaminated conditions
  • Compatible with all popular synthetic lubricants

Unitized design with 4 sealing lips

  • Provides clean running surfaces for sealing lips
  • 3 metal unitizer rings for sealing lip protection during installation and service
  • Primary Waveseal sealing lip sweeps oil back on the bearings for cooler operation
  • 3 dirt barriers keep out contaminants extending service life

Extended warranty coverage

  • 5 years / 500,000 mile warranty *

Scotseal® xtreme HD

SKF expands its Scotseal® X-Treme family with the launch of Scotseal® X-Treme HD, designed specifically for vocational commercial vehicles.

This innovation builds on the success of the original Scotseal® X-Treme, which earned SKF the prestigious Automotive News PACE Award in 2018 for breakthrough technology and performance.

Introducing SKF ScotSeal® X-Treme HD

The seal ensures your return on investment and is the best in class for sealing technology. SKF guarantees an OE performance and a reliable product so that you simply enjoy the ride.

X-treme Benefits

Outstanding contamination exclusion

With optimized, multiple dirt exclusion lips, a wrap-around sleeve and a patented labyrinth design, it significantly reduces dirt and slurry ingress. Its corrosion-resistant design enhances longevity in adverse conditions.

Secure positioning and leak prevention

Featuring a special EPDM polymer on the inner diameter, it ensures an easy installation and a tight lock on the spindle, eliminating leak paths and securing the seal in place for reliable performance. 

Easy, no special tool installation and single-piece design

The seal’s design simplifies wheel end service, saving time and cost. It combines a sleeve and metal unitizer ring into a self contained unit for easy, damage-free installation.

Scotseal® classic

The SKF Scotseal® Classic is a unitized, one piece design that offers excellent sealing life in a broad range of operating conditions. This seal uses a sealing element that is assembled between a metal outer and inner case. To extend service life, the three-lip sealing element contains a pre-lubed, spring-loaded primary sealing lip, a dirt exclusion lip, and an outer bumper lip. A Bore Tite coating ensures a better seal than a metal-to-metal press fit.

Scotseal® pro

The SKF Scotseal® Classic provides good sealing life under most operating conditions, with advanced new HNBR (Hydrogenated Nitrile Butadiene Rubber) material that resists wheel end temperatures up to 300º F and offers broad compatibility with synthetic lubricants Hand installable, eliminating the need for special size tools.

Product features and performance

Unitized design with 3 sealing lips 

  • Provides clean running surfaces for sealing lips
  • 3 dirt lip barriers prevent oil leaks and keep out contaminants, extending service life 
  • Sealing element remains stationary with the spindle 

Coated with Bore Tite  

  • Acrylic polymer sealant helps fill in small imperfections in the bore providing a positive seal 

Reliable and dependable

  • Premium quality components provide long service life 
  • Compatible with all popular synthetic lubricants