Seal removal and installation tools

TB-2 Scotseal toolboard

The SKF TB-2 Scotseal toolboard helps keep SKF Scotseal tools organized and less likely to be misplaced, damaged, or confused with other manufacturers’ tools.

Features and benefits

  • Sturdy metal construction
  • Mounts easily on shop walls
  • Backdrop illustration outlines proper assembly for SKF Scotseal tools
  • Attached information card includes an SKF Scotseal tool chart, proper bearing adjustment procedures and interchanges

SKF SRT-1 seal removal tool 

The SKF SRT-1 seal removal tool saves time and bearings.

Features and benefits

  • Allows safer, easier removal of most tractor, truck, dolly or trailer wheel seals
  • Simple design, rugged construction
  • Ergonomic features help increase productivity and eliminate costly bearing damage
  • The SKF SRT-1 seal removal tool works with steer, drive, and trailer wheel seals

Universal bearing cup installer

The universal bearing cup installer – HD1 – from SKF is a three-jaw system that provides evenly distributed pressure, eliminating cocked installations.