Loaded trailer wheel hub assembly

The fully loaded hub assembly contains a proprietary technology that makes this assembly the lightest and most durable wheel hub in the trailer industry. It also contains our best-in-class CR Scotseal X-Treme wheel seal with advanced heat technology and our own SKF bearing, the bearing asked for by name with OEMS.   Backed by our 5 year on-road warranty, the choice is clear when looking for safety, durability, and reliability, the SKF fully loaded trailer hub assembly.
Learn more about our Loaded Hubs here

Features and benefits

  • Award-Winning Design: Our hub assembly boasts an award-winning design, ensuring superior performance and quality.
  • Extreme Heat Resistence: Creafted with HNBRX material, our assembly provides extreme heat resistence, enhancing durability and safety.
  • Enhanced Efficiency: Reduced friction enhances rolling efficiency, leading to improved fuel economy and reduced emission, benefitting both your bottom and the environment.
  • Industry-Leading Bearings: SKF is the preffered bearing supplier for North American OEM wheel ends, assuring you of the highest qualtiy and reliability.
  • Extended Service Life: With low friction, our assembly offers an extended service life, reducing maintenance costs and downtime.
  • Operational Reliability: Count on enhanced operational reliability, ensuring your equipment runs smoothly and safely
  • Temperature Control : Enjoy a smooth running-in period with minimized temperature peaks, further extending the life of your components.

Product features and performance

Our SKF loaded trailer hubs are engineered with more capacity for the entire life of your trailer to help offset recent increases in tractor weight. Featuring an industry-leading lubricant to extend bearing and seal life, a reduction in weight that won't compromise trailer life, and no aluminum hub maintenance risks, our loaded trailer hubs are ready to perform so you can travel with confidence.