Hubcaps and accessories
TF hubcaps
Trouble Free hubcaps, lighter than steel and tougher than aluminum
Featuring an advanced design and a body manufactured from DuPont’s Zytel®, SKF TF Hubcaps provide a wide range of wheel ends from harsh conditions. This product offering includes hubcaps that are compatible with the Meritor® Tire Inflation System (MTIS) by P.S.I., an automatic tire inflation system (ATIS™).
Features and performance
- Resist impact damage, weather, chemicals, road salt, UV radiation, and ozone
- Available in several designs, including oil-bath, grease-packed, stamped steel, tamper-proof, Lexan and PSI \
- Compatible with all popular lubricants, including the latest synthetics
- Approved by all major OE truck and trailer manufacturers
TF hubcaps for grease
Trouble Free hubcaps for grease-packed applications, lighter than steel and tougher than aluminum
Designed for today’s grease-packed systems, the Tamper-Proof Scotseal TF Hubcap features a patented “umbrella” style valve that seals contamination out, yet vents internal pressure as low as 2 P.S.I. The addition of a splash plate to the hubcap design helps protect against the harsh conditions created by road spray, power washers and flooded docks.
Stamped steel hubcap
Trouble Free hubcaps for grease-packed applications, lighter than steel and tougher than aluminum
Lexan hubcap
Trouble Free hubcaps for pr-par applications
Center-fill plug
Proven vented plug design is closed except when venting.