All of the components needed for success

Drivetrain kits

SKF differential, transfer case and transmission kits come complete with the high quality components required for expert repairs and rebuilds
This asset are used part of category details pages on the website. Migrated from Tridion.

Differential kits

SKF differential kits are available as either a standard kit or a master kit.

Features and performance

  • Premium quality bearings included contain matching cones and cups
  • Seals feature a patented Bore-Tite® coating on the outer diameter to increase sealing performance.
  • Kits include form-fitting gaskets and silicone sealant as required

Standard differential kits components

  • Pinion bearings
  • Differential bearings
  • Pinion seal
  • Pinion nut
  • Crush sleeve or shims to set bearing pre-load
  • Gear marking compound and brush to check gear tooth
  • Thread locker
  • Silicone sealant for differential cover

Master differential kit components

  • Include all standard differential kit components
  • Pinion adjusting shims to adjust pinion depth
  • Differential shims to adjust the ring and pinion backlash and set differential bearings pre-load
  • Ring gear bolts

Transmission kits

SKF transmission kits feature all required components to help maintenance personnel save time during the installation.

Kits include

  • Ball bearing
  • Cylindrical roller bearing
  • Needle bearing
  • Tapered roller bearing
  • Seals
  • O-Rings
  • Gaskets
  • Snap rings as required
  • Bushings as required
  • Clutch nuts as required
  • Fork pads as required

Features and performance

  • Premium quality bearings included contain matching cones and cups
  • Seals feature a patented Bore-Tite® coating on the outer diameter to increase sealing performance.
  • Kits include form-fitting gaskets and silicone sealant as required