Designed for the air system demands of transit, refuse, off-road vehicles and more

Brakemaster air dryers

The Turbo-2000 features a large purge volume and an excellent filtration system to deliver clean, dry air under the toughest conditions.

Features and benefits

  • Filtration capability can be upgraded with the Filtration Plus option
  • Suitable for use with turbo boosted compressors

HD-2000

Designed for naturally aspirated or discharge line unload (DLU) compressors

  • Performance equals the Turbo-2000
  • Filtration capability can be upgraded with the Filtration Plus option

Dual turbo-2000

Maximum performance for extreme demands

  • Designed for hard-working compressors with long duty cycles
  • Withstands up to 40 scfm and 100 percent compressor duty cycle
  • An internal timer alternates airflow through desiccant cartridges

H.C. (High Capacity) dual turbo-2000

Designed for the highest capacity requirements

  • Available in 12V 75W (6.6 amps) and 24V 75W (3.2 amps) options
  • Withstands compressor airflow output of up to 80 scfm and up to 40 percent compressor duty cycle
  • Filtration Plus option included standard
  • Meets 2010 EPA requirements for high output compressors on transit buses
  • Meets 2010 transit bus high output engine/compressor package requirements

Turbo-3000

A compact unit for light duty applications

  • Precisely matches desiccant and purge volume to reduce size and weight
  • Eliminates the need for a purge tank

Filtration plus option

A two-stage high efficiency filter that removes even the finest oil residue

  • Designed for high air volume applications, such as transit, refuse or cement mixers.
  • Suitable for installation on SKF Turbo-2000 and HD-2000 units.
  • Installed standard on the Dual Turbo-2000 

For a description and comparison matrix of the features and benefits of each air dryer, refer to the Brakemaster air dryer solutions brochure (457969)