Designed to accommodate axial and radial loads in both directions
Ball bearings
Also accommodates high speeds, axial and radial loads typically used for driven rear wheels.
Product features and performance
Designed to accommodate high loads typically used on driven rear wheels
The modern caged single row cylindrical roller bearing was invented in 1909 by Dr.-Ing. Josef Kirner, a leading engineer at the Norma-Compagnie, Cannstatt, Germany. This company was incorporated into the SKF Group in 1914. Since then, most major technical advancements in cylindrical roller bearings have been developed by SKF.
Product features and performance:
- Precision-matched cup and cone handle radial and thrust loads
- Helps prevent premature bearing failures
- Optimizes bearing performance
- Available in metric and inch sizes, including half-stand tapered bearing sets for PreSet hub assemblies
Tapered ball bearings
Product features and performance:
- Made of super-clean and tough steel for longer bearing life
- Precision manufacturing minimizes vibration and heat generation
Cylindrical roller bearings
Product features and performance:
- Precision-matched cup and cone handle radial and thrust loads
- Helps prevent premature bearing failures
- Optimizes bearing performance
- Available in metric and inch sizes, including half-stand tapered bearing sets for PreSet hub assemblies