Gamme de roulements de roue SKF pour voitures classiques
Un classique qui devient intemporel
Expertise de SKF en matière d’équipements d’origine sur les voitures classiques grâce à son héritage automobile.
Features and benefits
- Classic premium kit with complete content: SKF OE wheel bearings, fasteners, SKF Grease Technology (when necessary), anti-fretting, printed mounting instructions and a certificate of authenticity
- SKF Premium box with attractive Vintage design and optimized components protection
- Specific packaging including customized wedges per bearing diameter which is unique in the market
- Dedicated range offer for most popular iconic and prestigious Classic cars
- ALL SKF wheel bearing parts are 100% application engineered, only using OE specifications and comes with all the necessary accessories ensuring an OEM fit
Certificat
SKF lance des kits de roulements de roue pour voitures classiques
Une gamme de pièces fiables pour les voitures classiques : Pour assurer le bon fonctionnement des voitures classiques, il est indispensable de les réparer avec des pièces de qualité d’origine.
Features and performance
- Premium and robust box for optimized components protection
- Certificate of original equipment parts with SKF Quality control approval, QR code for access to all kit information. Dedicated area for mechanic's stamp, repair date and mileage for a complete repair traceability that will bring value to the car
- SKF Explorer bearings with improved performance and reduced CO2 emissions down
- Specific cataloguing with high-quality linkage on old OE applications for a quick and safe part identification
- High-quality wedges customized per bearing diameter