The perfect motion is the one that stops when you want it to
SKF Braking system
SKF is a pillar of the automotive industry and the unchallenged leader in bearings and wheel bearing hubs. Now, the industry's top wheel bearing manufacturer is introducing a new braking system into the market, built, and tested to surpass OEM quality standards.
Brake pads
After more than a century of experience in rotation for OE and the Aftermarket, SKF introduces a full range of SKF brake pads.
Features and performance
Scorching treatment for outstanding braking performance.
For absolute control, SKF brake pads have a surface coat that improves the bedding behavior between the brake pads and discs on the first few stops.
Ceramic component included ensures:
- Lower dust production,
- Excellent service life,
- Minimal noise performance
Brake discs
Features and performance
Cutting edge brake technology for a precision braking experience.
- ECE-R90 certified
- Anti–corrosion coated
- High heat resistance
- Safe driving experience
- Durability in its operation