Passenger vehicles

SKF Auxiliary drive: professional solutions

Advanced engine systems with SKF's belt & pulley solutions
SKF Multi-V belt kit

Features and benefits

  • We offer more than 2600 auxiliary system kits and loose components with OE equivalent parts.
  • Coverage of over 85% of the car parc in Europe.
  • A focus on system care and replacement - damaged components can influence and further impair one another.
  • Full range of loose parts and complete kits available to cover all replacement possibilities.
  • Kits contain all components needed to carry out a complete replacement including bolts, nuts, pulleys, water pump and freewheel alternator pulleys where necessary.
  • Fitting instructions, technical bulletins and replacement videos available to help with repair accuracy and efficiency.

Multi-v belt kits

SKF: A Leading One-Stop Supplier

Failing components in belt driven systems have a domino effect on all connected parts causing damage throughout. It is essential to replace all components at the same time. Our Multi-V belt kits cater for every replacement possibility, whether the auxiliary belt drives the water pump or a free wheel alternator pulley.

Multi-V belt kits

  • The correct belt for your application in trusted OE quality.
  • Premium quality tensioners and idler pulleys.
  • Nuts, bolts, screws and other fasteners where necessary.

Multi-V belt kits with FAPU

  • Kits additionally include an OE quality freewheel alternator pulley.
  • The correct belt for your application in trusted OE quality.
  • Premium quality tensioners and idler pulleys.
  • Nuts, bolts, screws and other fasteners where necessary.

Multi-V belt kits with water pump

  • Kits additionally include a premium water pump with static seal and/or gasket.
  • The correct belt for your application in trusted OE quality.
  • Premium quality tensioners and idler pulleys.
  • Nuts, bolts, screws and other fasteners where necessary.

Auxiliary belts

Ensuring successful operation with SKF's precise belt engineering

Features and performance

  • All belts are exact OE length to guarantee correct functioning of the system and a longer life.
  • 76% coverage of the car parc in Europe.
  • More than 1200 belts available in multiple sizes.
  • Wide range of belts available including: V and double-V belts, Multi-V and stretchy belts.
  • EPDM rubber* Multi-V belts maintain lower operating temperatures and are resistant to oil leaks and wear.
  • Stretchy belts have a 'self-tensioning' technology due to their shortened length, elastic compound and rubber grip.
  • Detailed technical bulletins and replacement videos available through QR code printed on the box label.

*Ethylene Propylene Diene Monomer according to OE specifications

Auxiliary tensioners

SKF: superior belt performance from tolerance-based design

Tensioners ensure perfect belt tension for the engine at hand and act as dampers for vibration and noise. They help avoid belt slipping and never over-apply tension which can reduce belt performance or accessory lifetime.

Features and performance

  • Precise dimensional bearing clearance: ensures bearings perform efficiently at all engine temperatures.
  • Optimized pulley design and shape: assures low run-out defect for smooth belt drive, limited noise, vibration and wear.
  • Damping integrated into the design: absorbs belt vibration and reducing stress in the belt and all accessories.
  • Round or angled wire spring: improves tensioner control and increases service life of the whole system.
  • Heat resistant pulley seal (-40° to +120°c): prevents contamination for low friction and long service life.
  • High load capacity pulley: minimises the risk of pulley misalignment and belt damage in the system.
  • Sealing cap: prevents contamination of the bearings and extends life of the tensioner.*

*According to OE specifications

SKF offer

  • All tensioners are available as loose components or part of complete auxiliary kits.
  • Also available in our range are manual belt tensioner units and hydraulic tensioners.
  • Available as both a single- or double-row set-up.

Auxiliary idler

SKF-precision auxiliary systems: high powered reliability

Idler pulleys are fundamental in providing support and belt guidance in the engine auxiliary drive. For the latest high-powered accessories and downsized engines where radial force on the idlers can reach up to 200 kg, precise wrap angle and load capacity is paramount to perfect engine performance.

Features and performance

  • Precise dimensional bearing clearance: ensures bearings perform efficiently at all engine temperatures.
  • Optimized pulley design and shape: assures low run-out defect for smooth belt drive, limited noise, vibration and wear.
  • Heat resistant seal (-40° to +120°c): prevents spring contamination ensuring low friction and long service life.
  • Sealing cap: prevents contamination of the bearings and extends life of the tensioner*
  • Premium quality bearing grease: ensures smooth and quiet performance at all temperatures.

*According to OE specifications

SKF offer

  • All idlers are available as loose components or part of complete auxiliary kits.
  • Available as both a single- or double-row set-up.

Freewheel alternator pulley

Smooth driving - experience SKF technology

Our patented freewheel alternator pulley reduces vibrations which helps maintain the performance of the auxiliary components and the multi-V belt for as long as possible.

Features and performance

  • One-way roller clutch: reduces weight by 10% and friction by 60%.
  • High-speed rotating alternator: operates efficiently by using kinetic energy generated when engine revolutions/min suddenly drop.
  • Two greased and sealed deep groove ball bearings: sufficiently support the radial belt load controlling the unwanted movement in the belt (belt slapping).
  • Heat resistant seal (-40° to +120°c): prevents contamination of the spring and ensures low friction and long service life.
  • Optimized pulley design and shape assures low run-out defect for smooth belt drive, limited noise, vibration and wear.
  • Sealing cap: prevents contamination of the bearings and extends life of the tensioner.*

*According to OE specifications

SKF offer

  • Compact FAPU design with reduced weight and friction for optimum performance.
  • All freewheel alternator pulleys are available as loose components or part of complete auxiliary kits.
  • Complete unit includes bearings, a one-way clutch, a pulley and a shaft and a protection cap for simplified installation onto the alternator.

Auxiliary crankshaft damper

SKF's professional balance between camshaft and auxiliary drive

The downsizing of engines and increased torque at low revs will bring unwanted torsional vibrations which have to be dampened by an active crankshaft damper. With a functioning damper, the auxiliary belt is less likely to break, helps reduce engine fatigue and excessive engine vibrations.

Features and performance

  • All crankshaft dampers are available as loose components.
  • Single pulley damper with coupling elastomer: includes a layer of rubber inside to filter engine vibrations effectively for long service life.*
  • Double pulley damper with flywheel mass technology: dampens and distorts heavy vibrations coming from the belt to help reduce engine fatigue and excessive vibrations.*
  • Optimized pulley design and shape: assures low run-out defect for smooth belt drive, limited noise, vibration and wear.
  • Perfectly balanced: weight is evenly distributed throughout the pulley to avoid further vibrations and optimum stability of the damper.

*According to OE specifications

SKF Automotive | Auxiliary drive: professional solutions | Passenger vehicles