Mud scraper kit for motorcycle

Designed for the most demanding off-road and racing motorcycle forks, the SKF fork mud scrapers protect the dust scraper and thus the interior of the fork in muddy conditions. The kit includes a pair of ready-to-install scrapers, featuring a smart design and made from a low-friction plastic material.
Mud scraper kit  01

Features and performance

Improved protection of the fork: SKF mud scrapers effectively protect fork seals by preventing the entry of mud and dirt.

Smooth suspension performance:​ their low-friction material ensures smooth and consistent fork movement.​

Easy installation​: they can be quickly installed/removed in the field without removing the fork.

Durable and reusable design​: their robust construction resists UV exposure and allows for reuse in tough conditions.

Product images