Optimum engine cooling efficiency and sustainable performance

Water pump kits

The water pump is the heart of the cooling system. On modern combustion engines a perfect flow of the correct coolant through the engine block, radiator and hoses is important to keep constant operating temperatures and ensure optimum engine performance.

Features and benefits

  • Silicon carbide dynamic mechanical seal: provides excellent sealing as well as resistance to extreme temperatures, dry-running and polluted conditions.
  • OE quality spindle bearings: sustain optimum capacity loads to resist high revolutions.
  • Engine specific coolant flow and pressure: ensures the perfect temperature within the engine.
  • Optimized impeller design: assures the necessary pressure to transport coolant throughout the engine.
  • SKF performance meets or exceeds OE specifications.
  • We offer more than 600 different kits including necessary accessories to carry out a complete repair.​
  • Our range covers all established water pump technologies; mechanical, switchable, electric main and auxiliary water pumps for the car market​
  • Range covers over 90% of the European car parc.​
  • High quality gaskets and O-rings included when necessary to prevent leakage and contamination.​
  • Contain fasteners when replacement is mandatory

Mechanical water pump

Mechanical coolant pumps can either simply activate the circulation of the fluid, or they can also perform a multifunctional role.

Multiple devices can be integrated,​ for example, thermostatic valves and pressure limiting valves, which are required to support other units or for structural assistance of the drive unit.​

No closed-loop control is available in conventional mechanical coolant pumps. It’s driven by the auxiliary or synchronous belt and co-rotate continuously as soon as the engine is running. Their flow rate is not variable in terms of output and cannot be switched off when it is not required.​

Switchable water pump

Coolant pumps of latest generation engines are required to shorten the heating-up phase in order to reduce CO2 emissions.​

Advantages

Switchable or variable water pumps are also mechanical water pumps driven by a synchronous or auxiliary belt. Depending on the model, the pump performance can be adjusted by a vacuum actuator, electromagnetic actuator or by an electromagnetic clutch on the pulley.

  • Similar set up to the classic water pump
  • Lower emission levels during warming up phase - catalytic converter works earlier
  • Slightly lower fuel consumption

Electric water pump

More and more engines will be equipped with electric water pump solutions, either as the main pump or an additional water pump. On hybrid cars the electric water pump also cools the High Voltage Inverter.

Advantages

  • Can be installed anywhere in the engine bay (maximum flexibility)
  • Improved fuel efficiency as the electric pump will only be active when needed 
  • Long service life
  • Pump speed can be regulated independently of the engine speed; especially important for cars with turbo units that need to be cooled down after engine stops
  • Lower emission levels during warming up phase –catalytic converter works earlier 

SKF aquamax concept

The SKF AquaMax water pump provides superior cooling flow over a standard water pump.

Advantages

On modern turbo engines a perfect flow is most important to safeguard sufficient cooling capacity when the engine has to operate under severe conditions like towing a trailer on mountain roads. Under these conditions the engine has to deliver a high torque during a longer period and cooling capacity is crucial.

  • Similar set up to the classic water pump
  • Lower emission levels during warming up phase - catalytic converter works earlier
  • Slightly lower fuel consumption

The benefits

  • Optimum cooling efficiency
  • Strong focus on sustainability: reduced fuel consumption and reduced CO2 emissions