Fork bushing kits for motorcycles
Beyond reduced maintenance and low frictional properties under side load, the SKF bushings have been developed to be the best combination with the SKF seals. SKF fork bushings combine the strength of steel with a PTFE-based self-lubricating sliding layer, ensuring smooth, low-friction performance. A bronze intermediate layer enhances heat dissipation and bonding between layers. The copper-plated steel backing protects against corrosion. After a short break-in period, a thin PTFE layer transfers to the counter surface, enabling optimal low-friction and wear-resistant properties.