Go from scored to restored in less than 5 minutes

SKF Speedi-sleeve shaft repair kits

Consisting of a thin stainless steel tube and an installation tool, SKF Speedi-sleeve shaft repair kits eliminate the need for costly and time consuming shaft regrinding.
Speedi-Sleeve-99250

Features and performance

  • Ensures an ideal outer sealing surface
  • Installs without having to remove the shaft
  • Requires no change in seal size
  • Manufactured with AISI 304 stainless steel
  • Fits shaft diameters from .5" to 8" (12mm to 200mm)