Passenger vehicles

SKF Oxygen sensors

Empowering engines for maximum performance.
Oxygen sensor

Features and benefits

  • Precision engineered: Our automotive oxygen sensors are precision-engineered for accurate readings, optimizing your vehicle’s fuel efficiency.
  • Dependable performance: Count on our sensors to deliver consistent and reliable results, ensuring your vehicle runs smoothly.
  • Emissions compliance: Stay environmentally responsible with sensors that meet stringent emissions standards.
  • Expert support: Benefit from SKF team’s support.

Why


They determine, in real time, the correct air-fuel ratio of a combustion engine, keeping the right balance between air and fuel for optimal emissions. The exhaust system depends on the oxygen sensor, as improper combustion will damage its components.

Symptoms of a faulty oxygen sensor

  • The engine warning light is displayed on the dashboard.
  • Car jerks when starting
  • Unusually high fuel consumption
  • Low engine power when accelerating
  • Increased emission of toxic gases

Reasons why a fault may occur

  • Internal and external short circuits
  • Lack of grounding/voltage
  • Overheating
  • Deposits / contamination
  • Mechanical damage
  • Use of leaded fuel / additives

Why its replacement is important

A defective oxygen sensor cannot be repaired. It must be replaced and failure to replace it results in:

  • Reduced fuel economy
  • Higher emissions and damage to other components (e.g. catalyst overheating)
  • It is recommended to replace the oxygen sensors in pairs; both upstream or both downstream, for front and rear oxygen sensors

To ensure a reliable connection, SKF offers vehicle-specific direct-fit sensors to facilitate installation.