Premium quality grease in single or multiple packs
Grease
SKF's grease is a mineral oil based, lithium complex product. Suitable for wheel bearings, chassis suspension, universal joints and CV-Joint boots for passenger cars, light trucks and commercial vehicles. SKF VKG1/VKG 1001 grease provides excellent water resistance and rust inhibiting properties. With good mechanical stability and excellent oxidation stability. It is available in different sizes according to repair needs. The CV-joint grease comes in 80 gr single or multi-packs.
Anti-fretting paste reduces corrosion and facilitates repairs
Caused by even slight oscillations and vibrations, fretting corrosion can damage bearings and make dismounting nearly impossible. SKF's anti-fretting paste extends bearing life and reduces maintenance time and costs.
Features and benefits
- Reduction of fretting corrosion providing easier dismounting of bearings.
- Easier removal of general industrial components for a wide range of applications such as nuts, bolts, flanges, studs, bearings, guide pins, couplings, jack screws, lathe centres, push rods, and spline shafts.