Optimum engine cooling efficiency and sustainable performance

Water pump kits

The water pump is the heart of the cooling system. A perfect flow of the correct coolant through the engine block, radiator and hoses is important to keep operating temperatures low and ensure optimum performance on large, high load engines.
SKF water pump truck

SKF offer

  • Range includes over 100 different bearings covering top truck models in the European car parc.
  • Transmission bearings come as loose components that are ready to install.

Features and performance

  • Hard-wearing design: can handle rugged environments and polluted conditions.
  • Long-term endurance and quality testing: vacuum tested to prevent leakage. All pumps comply with quality norms DIN EN 9001:2000.
  • Engine specific coolant flow and pressure: ensures the protection of other engine components due to smooth operation and reliable performance.