Pioneering sealing solutions offer superior protection and reduced fleet down-time

Wheel bearing seals

SKF seals use advanced material developments and sealing lip designs to provide both low friction and excellent contamination exclusion resulting in long service life. The sealing designs are applicable to a wide range of wheel end products for commercial vehicles
Truck Seal

Features and benefits

  • Available for trucks, buses and trailers, as well as off-road vehicles.
  • Independent additional axial and radial excluder lips: provide superior contamination exclusion for increased bearing life.
  • Patented spring loaded axial dirt excluder lip: retains lip load for longer periods of time.
  • Unique spring loaded "R-Safe" lip configuration: distributes the load to the radial and axial lip for longer retention.
  • Stainless steel flinger as seal running surface: provides a corrosion free running surface for extended seal life.
  • Optimized elastomeric materials for lower friction: reduces under-lip temperature which means less friction and power loss.