The perfect motion is the one that stops when you want it to

SKF Braking system

SKF is a pillar of the automotive industry and the unchallenged leader in bearings and wheel bearing hubs. Now, the industry's top wheel bearing manufacturer is introducing a new braking system into the market, built, and tested to surpass OEM quality standards.

Brake pads

After more than a century of experience in rotation for OE and the Aftermarket, SKF introduces a full range of SKF brake pads.

Features and performance

Scorching treatment for outstanding braking performance.

For absolute control, SKF brake pads have a surface coat that improves the bedding behavior between the brake pads and discs on the first few stops.

Ceramic component included ensures:

  • Lower dust production,
  • Excellent service life,
  • Minimal noise performance

Brake discs

Features and performance

Cutting edge brake technology for a precision braking experience.

  • ECE-R90 certified​
  • Anti–corrosion coated 
  • High heat resistance
  • Safe driving experience
  • Durability in its operation