SKF Racing Wheel bearings

Video thumbnail
2024-07-15
5264 Nombre de vues21 Nombre de likes

Supercar and Hypercar manufacturers expect the very best in terms of performance and quality, but they also want something rather special in terms of low weight and low friction solutions, with high integration of functionality and features. Even more so with the latest electric vehicles, that announce performance figures of nearly 2000 bhp, over 2000 Nm engine torque, top speeds of over 350km/h, and accelerations from 0 to 60 km/h in under 2 seconds. The challenge is to combine hi-tech racing bearing solutions with high endurance road car specifications. We provide a range of tailored products to the most prestigious automakers in the world, including single nut wheel bearings for that sporty, racing wheel look, as well as complete driveshafts with CV joints for maximum system integration, and bearings with integrated cassette seals and low friction coated seals for optimal sealing performance.