Greater stability for high power density gearboxes
Transmission bearing
The exact position and correct clearance of the transmission bearing or gearbox carrier provides accurate alignment and rigid support of the gearbox shafts. This precision contributes to low levels of noise, vibration and energy loss during operation.
Features and performance
- Kits contain a sheet-metal bearing carrier unit equipped with two adjacent grooved ball bearings.
- Unique OE design: available for the VAG Group on 5/6 speed manual gearboxes.
- Quick installation: press fit the unit directly into the gearbox housing.
- Bearings are pre-set, lubricated, sealed: ensures no loss of clearance or contamination during installation.
- Robust metal sheet carrier: maintains accurate positions of gearwheels and improves gear mesh for reduced noise and friction.
- Housing geometry is not affected by thermal changes: ensures stiffness and maintains bearing performance.