Mityvac tools
Features and benefits
- Robust, Reliable & Safe
- Easy to handle & use, just click and pump
- No need for an air compressor system or electricity
- Vacuum created quickly and efficiently by manual pump operation
- Tool for a do-it-yourself mindset or complementary tool for a workshop
- Suitable for multiple uses, automotive vehicles, 2 wheelers, gearbox, agricultural equipment, boat, lawn mowers, etc …) except for petrol and diesel
- Adapters and different tubes/hoses included
Mv7400 vkn
MV7400 VKN
Multiple purpose fluid evacuator except diesel & petrol (engine oil, coolant, gearbox oil, …) that pulls fluid out of a reservoir.
- Robust, Reliable & Safe
- Easy to handle & use, just click and pump
- No need for an air compressor system or electricity
- Vacuum created quickly and efficiently by manual pump operation
- Tool for a do-it-yourself mindset or complementary tool for a workshop
- Suitable for multiple uses, automotive vehicles, 2 wheelers, gearbox, agricultural equipment, boat, lawn mowers, etc …) except for petrol and diesel
- Adapters and different tubes/hoses included
Features and performance:
- Integrated large reservoir of 7.3 l
- Large base with foot stabilizer
- Durable, chemical resistant polyethylene construction
- Automatic overflow prevention
- Quick drain pour spout
- Supplied with 3 tubes of 1.5 m long each able to connect together to get up to 4.5 m total length
Mv7201 vkn
MV7201 VKN
Multiple purpose fluid evacuator & dispenser except diesel & petrol that pulls and pushes fluids (engine oil, coolant, gearbox oil …). At the push of a button, this versatile unit changes from vacuum to pressure for evacuating or dispensing fluids. This functionality makes it ideal for draining tanks or reservoirs then pumping the used fluid back out for easy disposal. Multiple units work great – simply evacuate used fluids with one unit and then quickly refill with new fluid from a second.
- Robust, Reliable & Safe
- Easy to handle & use, just click and pump
- No need for an air compressor system or electricity
- Vacuum created quickly and efficiently by manual pump operation
- Tool for a do-it-yourself mindset or complementary tool for a workshop
- Suitable for multiple uses, automotive vehicles, 2 wheelers, gearbox, agricultural equipment, boat, lawn mowers, etc …) except for petrol and diesel
- Adapters and different tubes/hoses included
Features and performance:
- Integrated large reservoir of 7.3 l
- Large base with foot stabilizer
- Durable, chemical resistant polyethylene construction
- Automatic overflow prevention
- Quick drain pour spout
- Supplied with 3 tubes of 1.5 m long each able to connect together to get up to 4.5 m total length
Mv6844 vkn
MV6844 VKN
Professional hydraulic brake and clutch bleeding system that includes a fluid dispenser with manual pump (MV6400) and a single master cylinder adapter designed for use on most European cars (MVA804). It forces new brake fluid down through the master cylinder, while air and old fluid are expelled through the brake bleed screw(s). A pressure gauge on the dispenser allows control of the system pressure, and the pressurized reservoir allows the operator hands-free movement to the bleed screws. All designed for refilling or topping-up of small reservoirs, transmissions, or differentials, or for pressure bleeding hydraulic brake and clutch systems. Its convenient size and 1.5 m long hose with dispensing wand and flow control valve make it ideal for accessing hard-to-reach reservoirs and fill plugs.
- Robust, Reliable & Safe
- Easy to handle & use, just click and pump
- No need for an air compressor system or electricity
- Pressure created quickly and efficiently by manual pump operation
- Fluid is dispensed under pressure for smooth continual flow
- Tool for a do-it-yourself mindset or complementary tool for a workshop
- Ideal for pressure bleeding hydraulic brake and clutch systems
- Adapters and different tubes/hoses included
Features and performance:
- Integrated large reservoir of 5L
- Pressure gauge indicates fluid dispensing pressure
- Durable, chemical resistant polyethylene construction
- Integrated safety and manual pressure relief valve
- Internal pump components are sealed against exposure to fluids
- ON/OFF and flow control valve are conveniently located near fluid output
- Utilizes push-to-connect, quick-change style accessory connections
- Delivers with 1 tube of 1.5 m length integrating flow control and auto-shutoff valves
- Includes fluid dispensing wand and a hanging hook
Mva6837 vkn
MVA6837 VKN
Reservoir kit is specially designed to capture brake fluid expelled from the bleed screw when pressure or gravity brake bleeding is performed. The kit includes the Mityvac universal bleed screw adapter, which forms a tight seal around the bleed screw to ensure a clean, efficient bleed job.
- Ideal accessory to use in conjunction with the brake and clutch bleeding system MV6844 VKN
- Includes hook for hanging the reservoir near the bleed location
- Tool for a do-it-yourself mindset or complementary tool for a workshop
Features and performance:
- reservoir of 1.2 l
- with fluid transfer tube and universal bleed screw adapter
- Includes a hanging hook