Simplified repairs and protected components for an accurate and professional result
Driveline tools
For the CV-Joint to operate at its best it needs to be protected by precisely fitted boots. Installing these boots is often a long and complex procedure, as the CV-Joint and driveshaft need to be disconnected. To support mechanics SKF has developed tools that simplify and significantly shorten this repair.
Features and benefits
Universal clamp tool (VKN 400)
- Boot tool for tightening and cutting universal clamps accurately and evenly.
- Professional alternative to standard scissors/cutters.
Ear clamp tool (VKN 401)
- Tightening tool for pinching specific boot ear clamps accurately.
Universal boot expander tool (VKN 402)
- Pneumatic expander tool to fit universal boots (CVJ up to 115 mm) without dismounting the CV-Joint or removing the driveshaft from the car.
- No physical effort required to expand the boot.