SKF self-aligning technology ensures smooth performance and longer life

SKF Clutch release bearings: professional quality

Clutch bearing technology has developed dramatically over the years, from single ball bearings, to concentric hydraulic actuation and wet or dry double clutch technology for the most modern vehicles on our roads.

Features and benefits

  • Self-aligning design allows smooth to engage/disengage clutch control.
  • Compact, low-weight and low friction solution reduces CO2 emissions and limits power loss.
  • Lubricated and sealed for life: protects the bearing rolling contact from clutch disc particles and external pollution.
  • Superior rubber double or single seal: resists operating temperatures, keeps contaminants out and maintains lubricant quality.
  • High chromium hardened steel raceways: sustains high load capacity and bearing stiffness for smooth clutch operation.
  • Reinforced plastic sleeve with MOS2*: provides stiffness and an easy slide-on guiding tube, reducing noise.
  • Robust metallic hardened rear plate: supports high loads for longer service life.
  • Bearings tested according to OE specifications: ensure optimum performance under extreme temperatures, high loads and high speeds.
  • We supply OE clutch bearings for Peugeot, Citroen, Audi, Renault & GM manufacturers.
  • Over 140 different fork actuation clutch release bearing kits in our range.
  • Bearings are ready to install.

*Molybdenum disulphide lubricant