Precision engineered for precision performance

Transmission bearings

As OE supplier to Mercedes, Scania, Volvo, MAN, RVI and Iveco, we supply original quality transmission bearings to fleets in the aftermarket. Performance enhancements have resulted in improved bearing performance, longer service life and increased operational efficiencies.

Features and performance

  • Made with high-purity steel: provides exceptional strength and durability (up to 65 HRC on the Rockwell scale).
  • Precise induction hardened raceways: avoids hub fractures for a safer and longer service life.
  • Highly accurate manufacturing processes: ensure very low dimensional spread and deviation of ring and roller parameters.
  • Precision engineered to tight tolerance: for defined high stiffness, low noise and vibration, and optimized service life for bearings and gears.
  • Unique roller end/flange contact zone: regulates lubricant film on raceways even at low speeds, preventing temperature spikes during running-in and continuous operation.
  • Rollers and rings surface topography: supports instant lubricant film formation, an essential requirement for high preloads.

SKF offer

  • Range includes over 100 different bearings covering top truck models in the European car parc.
  • Transmission bearings come as loose components that are ready to install.