Developed to provide low friction during operation and maximum ground contact for the ultimate riding feeling

Fork seal kits for mountain bikes

 MTB fork seals are a vital protective part of the overall front suspension system, with a crucial impact on riding comfort and trouble-free operation in the harshest environments. SKF MTB fork seals for mountain bikes have been developed with the same DNA than premium motorcycle seals: a unique self-lubricating compound combined with a specific design developed for each application.

Promo video

Fork seal kits for mountain bikes

DUAL Fork Seals for MTB: Innovation for Performance

Features and performance

Undisputed contamination protection: combined to our bearings, the HD seals will provide a reliable protection against pollution from most severe environments.

Ultimate washing endurance: thanks to its unique design, the heavy duty seal will enhance the protection of the bearing during high pressure washing of the bike.

Reduced friction: the SKF patented seal design offer a lower friction than any other standard seals, without compromise on sealing protection in operating conditions.

Full service kit for durability: on top of specifically selected bearings and designed seals, the hard anodized spacers will ensure the performance of the sealing over the time.