Fork bushing kits for motorcycles

Beyond reduced maintenance and low frictional properties under side load, the SKF bushings have been developed to be the best combination with the SKF seals​. SKF fork bushings combine the strength of steel with a PTFE-based self-lubricating sliding layer, ensuring smooth, low-friction performance. A bronze intermediate layer enhances heat dissipation and bonding between layers. The copper-plated steel backing protects against corrosion. After a short break-in period, a thin PTFE layer transfers to the counter surface, enabling optimal low-friction and wear-resistant properties.

Fork bushing

SKF for bushings developed for performance

Features and performance

Excellent frictional properties​: the PTFE-based sliding layer ensures smooth movement with minimal resistance, enhancing suspension responsiveness and rider comfort.​

Dimensional marking​: clear and precise markings on the bushings facilitate easy identification and installation, improving assembly efficiency.​

High load-carrying capacity​: the robust steel backing allows the bushings to withstand heavy loads and impacts, making them ideal for demanding riding conditions.​

Thermal stability across wide temperature ranges​: engineered to perform reliably in both high and low temperatures, ensuring consistent performance in various environments.​

Minimal operating clearance​: tight tolerances reduce play and vibration, contributing to a more stable and controlled ride.

SKF Automotive | Fork bushing kits for motorcycles | Two and three wheelers