Simplified repairs and protected components for an accurate and professional result

Driveline tools

For the CV-Joint to operate at its best it needs to be protected by precisely fitted boots. Installing these boots is often a long and complex procedure, as the CV-Joint and driveshaft need to be disconnected. To support mechanics SKF has developed tools that simplify and significantly shorten this repair.

Features and benefits

Universal clamp tool (VKN 400)

  • Boot tool for tightening and cutting universal clamps accurately and evenly.
  • Professional alternative to standard scissors/cutters.

Ear clamp tool (VKN 401)

  • Tightening tool for pinching specific boot ear clamps accurately.

Universal boot expander tool (VKN 402)

  • Pneumatic expander tool to fit universal boots (CVJ up to 115 mm) without dismounting the CV-Joint or removing the driveshaft from the car.
  • No physical effort required to expand the boot.

SKF Automotive | Driveline tools | Passenger vehicles